Quick Search

CLAAS 760

CLAAS 760

Year
2015
Working hours
1,585 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Salem, OR
+1 707 249 7821
Show phone number
Basic information
BrandClaas 760
HOLT AG SOLUTIONS
Categorycombines
Serial NumberC6900366
Unit NumberGT11276
Catalog Number10104942
Year2015
Hours1,585 h
CountryUnited States
LocationSalem, United States
Pricing
Price Excluding Tax150,000 USD
Tax (1%)1,500 USD
Price Including Tax151,500 USD
Details
Accessories
Radio - BluetoothRadio - Bluetooth
Additional information(12,800 L)
1155 SEP HOURS
19 MPH (30KM/H) ROAD
3 YELLOW BEACONS
3-D SIEVE CLEANING SYSTEM
304 GALLON FUEL TANK
4-LINK NON-POWERED, ADJUSTABLE
5MM HD IMPELLER WEAR KIT FACTORY
6X XENON
8.5 IN. COLOR CEBIS SCREEN WITH
>9.00M/>30FT.
ACTIVE SPREADER
ADDITIONAL AUTO LUBE COMPONENTS
AUTOMATIC CENTRAL LUBRICATION
AUTOPILOT NON-PROPORTIONAL
AUTOPILOT STEERING ANGLE SENSOR
BASE UNIT
BUILT IN FLASH CARD READER
CAT C13 ENGINE R120 375/405KW
CEMOS & CRUISE PILOT READY
CLAAS CAN BUS INTERFACE
CLOSED FEEDERHOUSE DRUM
COVER ADJUSTMENT
CRUISE PILOT
DELUXE LEATHER OPERATOR AND
DUAL RANGE -- VARIABLE SPEED APS
DUST SUCTION FAN FOR HP FDRHOUSE
EFA HYDROSTATIC DRIVE
ELECTRIC MIRRORS
ELECTRONIC TAILINGS
ENGINE NR.: N3F01004
ENGLISH OPERATOR'S MANUAL
EQUIPMENT RECEIVING BREAKDOWN
FEEDERHOUSE
FIRE EXTINGUISHER BRACKET
FIXED SPEED FEEDERHOUSE DRIVE
FLAX ROTORS WITH IN-CAB ROTOR
FLOATATION TIRE - 750/65 R26
FOR TURBO CHOP SPREADERS
FUEL CONSUMPTION MONITORING
FUEL PRE FILTER
GRAINMETER SENSOR AND
HD UNLOADING AUGER 4XL - 29.2
HEADER NOT INCLUDED
HIGH-END WORK LIGHT PACKAGE
HP FEEDERHOUSE (HEADER PITCH)
HYDRAULIC TILT ADJUSTMENT FOR HP
INSTALLED
LEGAL EQUIPMENT RIGHTHAND DRIVIN
MANUAL HYDRAULIC SPEED CONTROL
MITAS
QUANTIMETER
RADIO "DELPHI" WITH HANDS-FREE
REAR AXLE
REFRIGERATOR UNDER TRAINER SEAT
SIDE HILL SENSOR
SIDE WINDOW BLINDS
SMALL GRAIN THRESHING SYSTEM
STANDARD OPERATING HANDLE
SYSTEM
TERMINAL PREPARED
THRESHING CYLINDER DRIVE
TM6 SMALL GRAIN SIEVES
TOOL BOX UNIVERSAL
TRAVEL SPEED
TURBO CHOP CHOPPER WITH
UNIVERSAL GRAIN TANK 360 BU
UNLOADING RATE 3.8 BU/SEC
VARIABLE SPEED ROTOR DRIVE
WIDE DUST SHIELDS FOR HP
WIDE DUST SHIELDS FOR STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering