Currently 9245 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
474 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 140, 389,0002020
Rental Fleet Machine, Subject To Availability, AL
2,336 h Cat Certified Used Conditionsair conditionererops

See Details
CAT 120-14, 381,8752022
Yuma, AZ
738 h Cat Certified Used

See Details
CAT 140-13, 459,2682023
Safford, AZ
158 h Cat Certified Used

See Details
CAT 140-13AWDT, 339,2062020
Tucson, AZ
4,763 h Cat Certified Used

See Details
CAT 140-13, 340,9412019
Apache Junction, AZ
2,837 h Cat Certified Used Conditionsair conditionermoldboard size - 14'ripper - multi-shanksteering type - wheelpushblock

See Details
CAT 140-13 AWD, 514,9062023
Apache Junction, AZ
284 h Cat Certified Used

See Details
CAT 140-13, 459,9592023
Mesa, AZ
102 h Cat Certified Used

See Details
CAT 120-14, 400,8972023
Tucson, AZ
324 h Cat Certified Used

See Details
CAT 12M3AWD, 245,6002019
Altoona, IA
4,813 h Cat Certified Used Conditions Customer Value Agreementair conditionerdrive - all wheelmoldboard size - 14'arrangement, snowblade extension

See Details
CAT 140-13 TRE, 355,3372020
Apache Junction, AZ
2,259 h Cat Certified Used

See Details
CAT 12M3AWD, 245,6002019
Altoona, IA
3,684 h Cat Certified Used Conditions Customer Value Agreementair conditionerdrive - all wheelmoldboard size - 14'arrangement, snowblade extension

See Details
CAT 12M3AWD, 245,6002019
Altoona, IA
5,602 h Cat Certified Used Conditions Customer Value Agreementarrangement, snow

See Details
CAT 12M3AWD, 245,6002019
Altoona, IA
4,536 h Cat Certified Used Conditions Customer Value Agreementair conditionerdrive - all wheelmoldboard size - 14'arrangement, snowblade extension

See Details
CAT 140-13 AWD, 515,2592023
Yuma, AZ
95 h Cat Certified Used

See Details
CAT 12M32018
Macon, GA
5,061 h Cat Certified Used Conditions Customer Value Agreementair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 140-15A AWD, 320,0002020
Sioux Falls, SD
696 h Cat Certified Used Conditions Customer Value Agreementultra low sulfur diesel fuelair suspension seatfendersether aidcircle clutch

See Details
CAT 120, 197,8502021
Rock Hill, SC
5,051 h Cat Certified Used Conditionsaccugrade readydrive - tandemmoldboard size - 14'rops - enclosedscarifier

See Details
CAT 140M3, 276,0002018
Altoona, IA
848 h Cat Certified Used Conditions Customer Value Agreementarrangement, snow

See Details
CAT 12M3AWD TR, 290,0822019
Phoenix, AZ
4,339 h Cat Certified Used

See Details
CAT 140M3 GOV2016
Laredo, TX
1,730 h Cat Certified Usedlightingproduct linkair conditionereropsauto shift

See Details
CAT 12M3, 265,0002018
Rochester, MN
1,520 h Cat Certified Used Conditions Customer Value Agreementaccugrade readyair conditionerdrive - tandemmoldboard size - 14'arrangement, snow

See Details
Show more results

motor graders