Quick Search

CAT 12M3AWD

CAT 12M3AWD

CAT Certified
Year
2019
Working hours
5,602 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 12M3AWD
Ziegler CAT
Categorymotor graders
Serial NumberN9B00790
Unit NumberEQ0119830
Catalog Number10120832
Year2019
Hours5,602 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax245,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement, SnowArrangement, Snow
Additional informationPRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

Cab
Heat
A/C
AWD
Auto shift
Joystick steering
Beacon
14ft MB
2 ft. right extension
Diff lock
Fenders
Front lift group
Snow wing
Work lights
Rearview camera
14.00R24 tires

12M3 AWD MOTOR GRADER
2 FT. R.HAND BLADE EXTENSION
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 60/40, -51C (-60F)
Customer Value Agreement (CVA) 2 year / 24 month CVA
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
ENGINE S/N SYE29742
FAN, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT,LOW AMBIENT
HEADLIGHTS,FRONT, HIGH,HALOGEN
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
JOYSTICK CONTROLS, BASIC
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHTS, ROADING, HALOGEN
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS, HALOGEN
LIGHTS,BRAKE AND BACK-UP
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNT,SNOW WING,FRAME RDY HAL
NO ACCUGRADE
PRECLEANER, NON SY-KLONE
PRODUCT LINK, CELLULAR PLE641
ROLL ON-ROLL OFF
SEAT BELT
SLOPE METER
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES, 14.0R24 BS VKT * G2 MP
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTHE LOWER RADIATOR GRILL IS PUSHED IN A LITTLE AND THE BLACK FIBERGLASS IS CRACKED ON EACH END.
  • Good
  • Good
  • Good
safety items
610
  • YesTHE ROPS ARE CLEAN.
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFUNCTIONAL.
gauges, operator station, console
1510
  • Yes
  • GoodCOOLING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • GoodCD, BT & USB.
  • Good
  • GoodAIR SUSPENSION.
  • Good
  • Fair
engine
800
  • No
  • No
  • YesTIER 4 FINAL.
  • Yes
  • No
  • No
  • No
  • No
  • THE ENGINE IS RUNNING SMOOTH WITH NORMAL POWER.
  • NORMAL
  • NORMAL
  • Good
  • GoodNORMAL COLOR AND LEVEL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • GoodWAS SERVICED AT 5116 HOURS.
cooling system
800
  • COOLING NORMAL IN 60 DEGREE WEATHER.
  • No
  • Good
  • Good
  • Good
  • GoodHYDRAULIC
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodPLE641
  • FairLEVEL 1 LEAK.
  • Good
  • Good
transmission
1200
  • Yes
  • No
  • Yes
  • No
  • THE TRANSMISSION IS SHIFTING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTHE OIL WAS SAMPLED DURING THIS INSPECTION AND IT RETURNED NORMAL.
  • Good
all wheel drive
700
  • THE ALL WHEEL DRIVE IS PERFORMING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1400
  • THE MACHINE IS STEERING NORMAL THE LINKAGES ARE TIGHT.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJOYSTICK
  • Good
brake
600
  • ALL BRAKES ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • THE DRIVETRAIN IS PERFORMING NORMAL.
  • Good
  • GoodFUNCTIONAL.
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • No
  • THE HYDRAULICS ARE PERFORMING NORMAL.
  • Good
  • Good
  • GoodLIFT CYLINDER YOKES HAVE MINIMAL PLAY.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
830
  • Good
  • Good
  • GoodINSTALLING NEW WEAR STRIPS ON SHOES AND BETWEEN CIRCLE AND DRAWBAR.
  • Fair
  • FairMINOR PLAY OVERALL SHIMS REMAIN.
  • Good
  • Good
  • FairINSTALLING AND ADJUSTING NEW WEAR STRIPS.
  • Good
  • Good
  • GoodTHE LOWER BLADE PIVOTS ARE TIGHT OVERALL.
snow wing
700
  • CAT 3332727 12 FOOT HYDRAULIC WING WITH HYDRAULIC REAR POST.
  • THE WING IS IN GOOD FUNCTIONAL CONDITION.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHYDRAULIC
  • Good
tires
  • Yes
  • THE L.H. CENTER TIRE HAS BEEN IMPACTED BY THE BLADE, HAS MINOR DAMAGE.
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterUNICURE CSG80YesNoNo
Left FrontMICHELIN X SNOW PLUS35NoNoNo
Left RearUNICURE CSG80YesNoNo
Right CenterUNICURE CSG50YesNoNo
Right FrontMICHELIN X SNOW PLUS25NoNoNo
Right RearUNICURE CSG50YesNoNo
comments, misc. repairs, general remarks
  • THE MACHINE HAS NORMAL PERFORMANCE AND OPERATION WITH SMOOTH ENGINE AND NORMAL SHIFTING TRANSMISSION.
  • THE FRONT HITCH IS IN GOOD FUNCTIONAL CONDITION.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering