Quick Search

Trail King INDUSTRIES INC. TK40LP

Trail King INDUSTRIES INC. TK40LP

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandTrail King INDUSTRIES INC. TK40LP
WAGNER EQUIPMENT CO.
Categorytrailers
Serial Number1TKC03121PR101903
Unit Number524071
Catalog Number10121957
Year2023
Hours1 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax41,139 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(2) 22,500 LB. CAPACITY AXLES
(INCLUDES MUDFLAPS)
(MEETS DOT REGULATIONS)
(STANDARD WITH AIR BRAKES)
(TK40 ONLY) (49" AXLE SPCAING)
1-3/8" APITONG (RAISED)
102" OVERALL WIDTH
12" MANUFACTURED I-BEAM MAINFRAM
16" OC MAINFRAME
1ML/04/24/24
2 AXLE, H9700 SPRING SUSPENSION
2023 TRAIL KING TK40LP TRAILER
25K SINGLE 2-SPEED
26' DECK (21' FLAT DECK
33" LOADED DECK HEIGHT
4" FULL WIDTH I-BEAM CROSSMEMBER
4" SAFETY HEADBOARD
49" AXLE SPACING
5 PAIR BENT D-RINGS (MAIN DECK)
5' ADJUSTABLE BLACK LADDER
5' TONGUE, PINTLE EYE WITH
6.75 X 17.5 8-HOLE STEEL
7 POLE ROUND ELECTRICAL PLUG
7" MILL CHANNEL OUTER RAIL
ADJUSTABLE COUPLER; 16.5" - 32"
AIR BRAKES 4S/2M (12 1/4 X 7 1/2
AS IS / AS RECEIVED
CONSIGNMENT / SAPONAS, NICK
D.O.T. REFLECTORS & TAPE, BODY
DISC WHEEL (INSIDE)
DISC WHEEL (OUTSIDE)
EPOXY PRIMER
GROTE ELECTRICAL SYSTEM
HITCH HEIGHT ( LOADED)
LED LIGHTS
LOCKABLE TOOL BOX
MECHANICAL SUSPENSION,WOOD FLOOR
NO SPARE WHEEL
PROVIDER 215/75R17.5 - 16 PLY
REGISTRATION HOLDER
S7203 BLACK WITH WHITE DECALS
SAFETY CHAINS WITH HOOKS
SELF-CLEANING BEAVERTAIL
STYLE WITH SPRING ASSIST
TAG-TRAILER LIKE NEW,PAINT BLACK
WITH 5' BEAVERTAIL)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
comments, misc. repairs, general remarks
  • Trailer is new, has not been used once.
  • Consignment inspection and pictures taken on February 21, 2024
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering