Quick Search

CAT AP1000

CAT AP1000

Year
2023
Working hours
1,307 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
St. Augustine, FL
+1 904 494 1215
Show phone number
Basic information
BrandCAT AP1000
RING POWER SYSTEMS
Categorystabilizers / reclaimers
Serial Number69800126
Unit Number69800126
Catalog Number10115489
Year2023
Hours1,307 h
CountryUnited States
LocationSt. Augustine, United States
Pricing
Price Excluding Tax475,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(4 LIGHTS, 2 POLES)
ADAPTER, VIBE SCREED
APRON, MAN FOLD STD ENTRY
BEAM, SONIC AVERAGING, CAT G&S
BOGIE SYSTEM, STANDARD
CASE, SONIC SENSOR
COMMISSIONING, NOT NEEDED
CONTROL, BASE CAT G&S SYSTEM
COVER, NO DECEL PEDAL
CYLINDER KIT, STANDARD
DRIVE TIRE, SAND RIB
ENGINE, CAT C7.1
EXTENSION, 6" AUGER, PAIR
EXTENSION, MAINFRAME, POWER
FLASHING, MANUAL FOLD SE
GUIDE, STEERING
HOPPER, STD ENTRY, LOW SIDE
HOSE, REEL WITH WAND
INSTRUCTIONS, ANSI
LANE 3 ORDER
LED BLADE LIGHT MOUNTS
LED BLADE LIGHT PACKAGE
LED SIDELIGHT KIT
LIGHT, HAZARD
LIGHTS, WORKING
Online Owner's Manual
PACK, DOMESTIC TRUCK
PAINT, STANDARD, ANSI/ISO
PANEL, POWER SUPPLY
PLATE, STANDARD WEAR LIFE
PRODUCT LINK, CELLULAR PLE641
PUSH ROLLER, OSCILLATING
SE10F SCREED S/N 1630
SEAT, VINYL, BASIC
SENSOR, FEEDER, SONIC
SENSOR, GRADE, SONIC
SENSOR, SLOPE
STEERING CYLINDER GUARD
TANK, WASHDOWN
TOOL HOLDER
UMBRELLA, CAT
VENTILATION SYSTEM, NO CANOPY
VISORS, DISPLAY, TRACTOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering