Quick Search

CAT 262D3

CAT 262D3

Year
2023
Working hours
130 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 262D3
Ziegler CAT
CategorySkid Steer Loaders
Serial NumberTP400564
Unit NumberEQ0117626
Catalog Number10109289
Year2023
Hours130 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax58,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information262D3 SKID STEER LOADER
BATTERY,EXTRA HD,DISC,1000 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
FILM, TWO SPEED
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H2)
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKING, ROLL ON - ROLL OFF
POWERTRAIN, TWO SPEED
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STANDARD RADIO(12V),BLUETOOTH
TIRES, 12/16.5 CAT 10PR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • Yes
  • 95%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBucket detaches.
tires
  • 80%
  • Good condition.
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCat2020NoNoNo
Left RearCat2080%NoNoNo
Right FrontCat2080%NoNoNo
Right RearCat2080%NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering