Quick Search

CAT 239D H2CN

CAT 239D H2CN

Year
2019
Working hours
219 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Marysville, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 239D H2CN
N C Machinery Co.
CategorySkid Steer Loaders
Serial NumberBL903542
Unit NumberX24W0345
Catalog Number10116556
Year2019
Hours219 h
CountryUnited States
LocationMarysville, United States
Pricing
Price Excluding Tax53,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Coupler Type - MechanicalCoupler Type - Mechanical
LightingLighting
ROPS - OpenROPS - Open
BucketBucket
Forks - PalletForks - Pallet
Additional informationBATTERY,HD,DISCONNECT, 850 CCA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
ENG SN C8309412 MSO 8ZKRC
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RETURN TO DIG/WRKTL POSITIONER
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 1 SPD, D/S IDLER
SEAT BELT, 3"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1000
  • Yes
  • Yes
  • 50%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • Good
  • PoorDead on arrival
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
bucket
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodManual
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • Machine dead on arrival. Started well cold after jump, and appeared to operate well during warm up. GP bucket, forks, trencher, and top plate adapter available.
  • Overall condition appears consistent with age/hours. Undercarriage approx. 95% remaining overall.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering