Currently 18052 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,153 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT 259D3 CA, 55,8452021
Show Low, AZ
2,181 h Cat Certified Usedride controlself leveling2 speed travelheater

See Details
CAT 239D3, 41,0002022
Saint Rose, LA
520 h Cat Certified Usedproduct linklightingfire extinguisher

See Details
CAT 249D3, 49,5002022
Harvey, LA
267 h Cat Certified Used2 speed travelproduct linklightingfire extinguisher

See Details
CAT 236D3, 36,0002020
Piscataway, NJ
1,955 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics flowcoupler typeproduct linklighting

See Details
CAT 262D H20, 47,0002018
Chula Vista, CA
2,188 h Cat Certified Used

See Details
CAT 259D3 HF, 105,6002023
Austell, GA
112 h Cat Certified Used Conditions Customer Value Agreementemissions level - epa - tier4emissions level - japan - 2014 regulationemissions level - korea - korea-tier4ropsair conditioner

See Details
CAT 226D3STD1C, 45,6002021
St. Joe, MO
217 h Cat Certified Used Conditions

See Details
CAT 236D3, 55,0002023
Jamestown, ND
113 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 262D, 61,5002019
Richmond, IN
410 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 299D3 XE, 70,0002020
Baton Rouge, LA
1,828 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics flow - high flowproduct linklighting

See Details
CAT 259D3 HF, 67,1062020
Eloy, AZ
410 h Cat Certified Usedself leveling2 speed travel

See Details
CAT 259D3 HF, 67,1062020
Eloy, AZ
410 h Cat Certified Usedself leveling2 speed travel

See Details
CAT 279D3, 79,8002023
Mcdonough, GA
518 h Cat Certified Used Conditions Customer Value Agreementtier 1 compliantemissions level - epa - tier4emissions level - japan - 2014 regulationemissions level - korea - korea-tier4product link

See Details
CAT 299D3 XED2, 105,6002022
Savannah, GA
1,002 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 259D3, 54,0742021
Tucson, AZ
1,871 h Cat Certified Used

See Details
CAT 287 D, 35,8502018
Rock Hill, SC
1,529 h Cat Certified Used Conditions2 speed travelbucketlightingradio - bluetoothrops - enclosed

See Details
CAT 236D3, 55,0002023
Dickinson, ND
56 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 262D3STD2C, 48,9002020
Topeka Area, KS
2,024 h Cat Certified Used

See Details
CAT 259D3HF2C, 68,4002021
Topeka Area, KS
684 h Cat Certified Used

See Details
CAT 236D, 42,9002019
Waldorf, MD
1,189 h Cat Certified Used Conditionsam fm radiolightingultra low sulfur diesel fuel2 speed travelair conditioner

See Details
CAT 246D3, 49,5002021
La Crosse, VA
1,814 h Cat Certified Used Conditionslightingproduct link2 speed travelair conditionerhand and foot control

See Details
CAT 299D3 XE, 119,8002021
Macon, GA
360 h Cat Certified Used Conditions Customer Value Agreementregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - korea - korea-tier4 final

See Details
CAT 262D3 CB, 49,5002020
Charlotte, NC
1,134 h Cat Certified Used Special Offers

See Details
CAT 299D3 XE, 67,5002020
Harvey, LA
2,550 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics flow - high flowproduct linklighting

See Details
Show more results

Skid Steer Loaders