Quick Search

CAT 308 CR

CAT 308 CR

CAT Certified
Year
2022
Working hours
2,062 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Phoenix, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 308 CR
Empire Southwest LLC
CategoryCrawler Excavators
Serial NumberGG804831
Unit NumberE191845
Catalog Number10107507
Year2022
Hours2,062 h
CountryUnited States
LocationPhoenix, United States
Pricing
Price Excluding Tax124,804 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Additional informationBLADE, LEVELING
Boom Length: 11FT 5IN
BOOM, ONE PIECE
BUCKET : 24IN
Comment: rubber street pads.
ECM DOWNLOAD: YES
Enclosed Cab
ENGINE TIER RATING: TIER FOUR
Online Owner's Manual
PRODUCT LINK: INCLUDES
Stick Length: 7FT 10IN
TRACK WIDTH: 400MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering