Quick Search

CAT 303.5-07CR

CAT 303.5-07CR

CAT Certified
Year
2022
Working hours
585 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 303.5-07CR
Foley Inc.
CategoryCrawler Excavators
Serial NumberRE900912
Unit NumberEQ000015303
Catalog Number10119915
Year2022
Hours585 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax58,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
CouplerCoupler
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1020
  • Yes
  • FairAdditional counterweight added. Some scrapes.
  • Good
  • FairCustomer decals installed to machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • FairAmbient temperature too low to test
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCAT hydraulic thumb
  • Machine is equipped with leveling blade. Cleaning required. Slight bend in cylinder guard. Burr at left side of blade frame.
boom
200
  • Good
  • Good
stick
200
  • 5 foot 2 inch
  • Good
  • Good
bucket
600
  • YesCAT Mechanical coupler currently installed. Machine has lines for a hydraulic coupler.
  • CAT
  • Cleaning required
  • 24
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEApproximately 90% overall
Track Frame - LeftFairCleaning required
Track Frame - RightFairCleaning required
comments, misc. repairs, general remarks
  • RENTAL READY CONDITION. WILL BE SOLD AS A LEAK FREE, CODE FREE, FULLY OPERATIONAL MACHINE. COSMETICS ARE AS-IS, FOLEY DOES ITS BEST TO DISCLOUSE ALL COSMETIC DAMAGE, AND TIRE/TRACK LIFE WITH PHOTOS. WE ENCOURAGE BUYERS TO VIEW MACHINE IN PERSON.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering