Quick Search

CAT D5K LGP AC

CAT D5K LGP AC

CAT Certified
Year
2019
Working hours
2,800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Macon, GA
+1 6786899569
Show phone number
Basic information
BrandCAT D5K LGP AC
Yancey CAT
CategoryCrawler dozers
Serial NumberKY207671
Unit NumberUP16142
Catalog Number10107792
Year2019
Hours2,800 h
CountryUnited States
LocationMacon, United States
Pricing
Price Excluding Tax159,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China Export
Air ConditionerAir Conditioner
Product LinkProduct Link
Accugrade ReadyAccugrade Ready
Diff SteerDiff Steer
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Air Suspension SeatAir Suspension Seat
Blade Type - SBlade Type - S
DrawbarDrawbar
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
Blade ShakeBlade Shake
Steering Type - JoystickSteering Type - Joystick
Blade Tilt - Dual TiltBlade Tilt - Dual Tilt
Additional informationCustomer Value Agreement (CVA) 24 MONTH 1000 HR PARTS ONLY
Online Owner's Manual
Protection 12 MONTH 1000 HR PT+HYD
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 MONTH 1000 HR PARTS ONLY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2010
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir.
  • Good
  • Good
engine
800
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 100%
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • First
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
300
  • No
  • No
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part NumberVat 235-2529
Track Shoes Width / Type26 inches
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front6.246.283330
Idlers Front1.811.7500
Links4.174.152430
Pins & Bushings (External)2.282.293330
Pins & Bushings (Internal)29.929.9
Track Roller 16.576.553436
Track Roller 46.646.672724
Track Shoe Grouser Height1.461.503935
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering