Quick Search

CAT RM500B

CAT RM500B

Year
2017
Working hours
3,359 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Salina, KS
+316 943 4211
Show phone number
Basic information
BrandCAT RM500B
Foley Equipment Company
CategoryAsphalt pavers
Serial NumberMB900165
Unit NumberXUC0095
Catalog Number10116383
Year2017
Hours3,359 h
CountryUnited States
LocationSALINA, United States
Pricing
Price Excluding Tax393,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPSROPS
MirrorsMirrors
Torque ConverterTorque Converter
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

CAB
COMMISSIONING, NOT NEEDED
ENGINE, CAT C15 ACERT
LIGHTS, ROADING
Online Owner's Manual
PLUG, NO EMULSION PUMP OPTION
PLUG, NO WATER PUMP OPTION
PRODUCT LINK, CELLULAR PL641
RM500B 2017
ROTOR, 16" UNIVERSAL
TIRES, 23.1"-26"
TIRES, 725/70-25
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
510
  • Good
  • Good
  • Good
  • FairMINOR SCRATCHES, DECALS PEELING ON BOTH SIDES
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • Good
cooling system
400
  • NO VISIBLE LEAKS
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
hydraulics
600
  • No
  • NO VISIBLE LEAKS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
100
  • Good
tires
  • 70% LIFE LEFT ON TIRES
  • LF TITAN 75%. LR GOODYEAR 70% HAS SOME MINOR CUTS RR GOODYEAR 70% HAS MINOR CUTS RF TITAN 75% MINOR CUTS
  • 725/70-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerFRONTS TITAN AND REARS GOODYEARYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering