Quick Search

Genie S65XCD4W

Genie S65XCD4W

Year
2020
Working hours
1,015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandGenie S65XCD4W
Foley Equipment Company
CategoryArticulated boom lifts
Serial NumberS65XCH-46304
Unit Number0AR5783
Catalog Number4679680
Year2020
Hours1,015 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax134,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ALARM PACKAGE / BEACON
AUXILLIARY POWER UNIT, 360 DEG
COLD WEATHER PACKAGE
CONTINUOUS ROTATION, DESCENT &
OSCILLATING AXLES - 4WD, DEUTZ
PLATFORM
PLATFORM, SELF LEVELING
TILT ALARM, AC POWER CORD TO
TURBO DIESEL 74HP, 12VDC
WATER BASED FOAM FILLED TIRES
WELDER READY PACKAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering