Quick Search

CAT 299D2 XHP

CAT 299D2 XHP

Year
2017
Working hours
2,660 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
Basic information
BrandCAT 299D2 XHP
Fabick CAT
Categorytractors
Serial NumberDX202267
Unit NumberDX202267
Catalog Number10063243
Year2017
Hours2,660 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax64,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
EngineEngine
Additional informationBELT, SEAT, 2"
CERTIFICATION ARR, (CANADA)
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
FAN, HYD,INTELLI
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
INSTRUCT,ANSI,NACD
LIGHTS, LED
Online Owner's Manual
PKG, LAND MGMT LM2
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
RUBR BLT, 2S, TF
STANDARD RADIO(12V),BLUETOOTH
TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1140
  • No
  • Overall good appearance
  • Fair
  • Good
  • Good
  • Good
  • FairRear screen has a dent & hole
  • Good
  • Good
  • Good
  • Good
  • GoodA few chips
  • Good
  • Good
  • FairScreen is pushed down
  • Good
  • FairBent
safety items
101
  • Yes
  • Yes
  • Yes
  • Overall fair condition
  • PoorDoesn’t work
  • Good
gauges, operator station, console
1120
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Overall fair condition
  • To cold to check
  • Good
  • FairDoor won’t latch from inside but will from outside when pushing on handle
  • Good
  • Good
  • Good
  • Good
  • FairFront window has a few scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • FairDidn’t turn on with switch
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
250
  • 84”
  • Overall fair condition Play in p&b
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
undercarriage
041
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesOverall fair condition
Percentage Worn40%
Track / Belt Thickness2 1/4” at outside edge
Track / Belt Width17.5
IdlersFair
RollerFair
Roller FrameFair
SprocketPoor
Track / Belt ConditionFair
comments, misc. repairs, general remarks
  • Overall fair-good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering